Catalog navigation
CAD model selection
HELP_VARIABLE
Company
KSS.,Co.Ltd.
Description
SG0820 - Ground Ball Screws
Bill of material
SG0820-096R140C5A0X
MN
Nominal model number
SG0820
SSO
Screw shaft outside diameter
8 mm
L
Lead
20
AG
Accuracy grade
C5
ST
Shaft end type
GT
Grease type
L4
Screw Shaft Length
mm
Enter value for L4
Screw Shaft Length
mm
cm
inch
ft
L1
Effective thread length
96.0 mm
S
Stroke
70.0 mm
DN
Direction of nut
PN
Position of nut
Download CAD models
Previews
3D
Dimension
2D
+81(0) 3-5961-5031